| Product Information |
| AB Series |
| ABR Series |
| AF Series |
| AFR Series |
| AE Series |
| AER Series |
| AD Series |
| ADS Series |
| ADR Series |
| AL Series |
| ALR Series |
| AN Series |
| ANR Series |
| PE Series |
| PG Series |
| PN Series |
| PB Series |
AT-L Series |
AT-L1/R1 Series |
AT-H Series |
AT-C Series |
AT-FL Series |
AT-FL1/FR1 Series |
AT-FH Series |
AT-FC Series |
AT-LM/RM Series |
AT-4M Series |
AM Series |
| Structure |
| Installation |
| ¡@ |
¡@ |
| ¡@ |
 |
|
¡@ |
New EU Carrier Patent |
| 1267095 |

|
PN Series |
|
|
|
 |
|
| Special design for continuous(S1)
or cyclic(S5) duty operation |
| |
- Output torque
T2N : 9 Nm - 423 Nm
- Ratios
1-stage :
3/4/5/7/10
2-stage :
15/16/20/25/30/35/40/50/70/100
- Low backlash
1-stage : ≤8
arcmin
2-stage : ≤10 arcmin
- high efficiency
1-stage : ≧ 97%
2-stage : ≧ 94%
- Easy mount
- Low Noise
- Compact structure
|
| |
All
sizes available:
PN023 / PN034 / PN042 / PN056 / PN075 |
¡@
¡@
¡@
¡@
| |
|
|