<%@LANGUAGE="JAVASCRIPT" CODEPAGE="28592"%> AN Series
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
 AT-L1/R1 Series
 AT-H Series
 AT-C Series
 AT-FL Series
 AT-FL1/FR1 Series
 AT-FH Series
 AT-FC Series
 AT-LM/RM Series
 AT-4M Series
 AM Series
 Structure
 Installation
   
 

 

New EU Carrier Patent
 1267095

 

 

AN-Series

Special design for continuous(S1) or cyclic(S5) duty operation

Overview

  • Output torque
    T2N : 40 Nm - 160 Nm
  • Ratios
    1-stage : 5 / 10
    2-stage : 25 / 50 / 100
  • Low backlash
    1-stage : 1arcmin / 3arcmin / 5arcmin
    2-stage : 5arcmin / 7arcmin
  • high efficiency 
    1-stage : ≧ 97%
    2-stage : ≧ 94%
  • Easy mount
  • Low Noise
  • Compact structure

Size

All sizes available:
AN023 / AN023A / AN023B / AN023C / AN034 / AN034A / AN034B / AN034C

AN-Series

Standard Download

Motor Mounting Instructions
 

 

 

Download Catalogue
 

APEX DYNAMICS, INC.  TEL: 886-4-23550219  FAX:886-4-23550218 Copyright 2002 APEX DYNAMICS, INC. All rights reserved.