<%@LANGUAGE="JAVASCRIPT" CODEPAGE="28592"%> Prod
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
 AT-L1/R1 Series
 AT-H Series
 AT-C Series
 AT-FL Series
 AT-FL1/FR1 Series
 AT-FH Series
 AT-FC Series
 AT-LM/RM Series
 AT-4M Series
 AM Series
 Structure
 Installation
   
 

 

New EU Carrier Patent
 1267095

 

 

AER-Series

Special design for continuous(S1) or cyclic(S5) duty operation

Overview

  • Output torque
    T2N : 9 Nm - 2000 Nm
  • Ratios
    1-stage : 3/4/5/6/7/8/9/10/14/20
    2-stage : 
            15/20/25/30/35/40/45/50/60/70
            80/90/100/120/140/160/180/200


          *Only AER050 2-stage offers 15,20 option.
  • Low backlash
    1-stage : 10 arcmin 
    2-stage : 14 arcmin 
  • high efficiency 
    1-stage :  ≧ 95%
    2-stage :  ≧ 92%
  • Easy mount
  • Low Noise
  • Compact structure

Size

All sizes available:
AER050 / AER070 / AER090 / AER120 / AER155 / AER205 / AER235

 

 

 

AER Type

AER-Series

Standard Download

Motor Mounting Instructions
 

 

 

Download Catalogue
 

APEX DYNAMICS, INC.  TEL: 886-4-23550219  FAX:886-4-23550218 Copyright 2002 APEX DYNAMICS, INC. All rights reserved.